IEC Control and Load Switch Actuator, Type A, Gray/Black, 48mm x 48mm, Legend Text: 0-1-2-3-4 (45°), European Product Offering
| SWITCH DATA | |
|---|---|
| Bulletin | 194L Load Switch |
| Configuration | Step 0-1-2-3-4 45° |
| ACTUATOR DATA | |
| Installation | Screw Mounting |
| Size | Size 4 (48mm x 48mm) |
| Style | Gray/Black |
| Actuator Legend Marking | 0 - 1 - 2 - 3 - 4 (45 degrees) |
| Please Note: | This product is a non-stocked part that may contain longer lead times. |