IEC Control and Load Switch Actuator, Type A, Gray/Black, 48mm x 48mm, Legend Text: 0-Y-Delta (90 / 45°)
| SWITCH DATA | |
|---|---|
| Bulletin | 194L Load Switch |
| Configuration | Star-Delta (Wye-Delta) 0-Y-Delta 45° / 90° |
| ACTUATOR DATA | |
| Installation | Screw Mounting |
| Size | Size 4 (48mm x 48mm) |
| Style | Gray/Black |
| Actuator Legend Marking | 0 - Y - Delta (90 / 45 degrees) |