IEC Control and Load Switch Actuator, Type A, Gray/Black, 48mm x 48mm, Legend Text: 0-1-2-3 (90°)
| SWITCH DATA | |
|---|---|
| Bulletin | 194L Load Switch |
| Configuration | Ammeter 0-1-2-3 90° |
| Size | 12A |
| ACTUATOR DATA | |
| Installation | Screw Mounting |
| Size | Size 4 (48mm x 48mm) |
| Style | Gray/Black |
| Actuator Legend Marking | 0 - 1 - 2 - 3 (90 degrees) |