IEC Control and Load Switch Actuator, Type P, Gray/Black, 48mm x 48mm, Legend Text: L3L1-L2L3-L1L2-0-L1N-L2N-L3N (45°), European Product Offering
| SWITCH DATA | |
|---|---|
| Bulletin | 194L Load Switch |
| Configuration | Voltmeter TR-ST-RS-O-RN-SN-TN 45° |
| Size | 12A |
| Installation | Base / DIN Rail |
| ACTUATOR DATA | |
| Installation | Snap |
| Size | Size 4 (48mm x 48mm) |
| Style | Gray Cap, Black Control Knob |
| Actuator Legend Marking | L3L1 - L2L3 - L1L2 - 0 - L1N - L2N - L3N (45 degrees) |
| Please Note: | This product is a non-stocked part that may contain longer lead times. |