IEC Control and Load Switch Actuator, Type A, Gray/Black, 64mm x 64mm, Legend Text: 0-1 (90° Inverted)
| SWITCH DATA | |
|---|---|
| Bulletin | 194L Load Switch |
| Configuration | Ammeter 0-1 90° (inverted) |
| Size | 12A |
| ACTUATOR DATA | |
| Installation | Screw Mounting |
| Size | Size 6 (64mm x 64mm) |
| Style | Gray/Black |
| Actuator Legend Marking | 0 - 1 (90 degrees Inverted) |