IEC Control and Load Switch Actuator, Type A, Gray/Black, 64mm x 64mm, Legend Text: 1-2-3 (60°)
| SWITCH DATA | |
|---|---|
| Bulletin | 194L Load Switch |
| Configuration | Step 1-2-3 60° |
| Installation | Front / Door |
| ACTUATOR DATA | |
| Installation | Screw Mounting |
| Size | Size 6 (64mm x 64mm) |
| Style | Gray/Black |
| Actuator Legend Marking | 1 - 2 - 3 (60 degrees) |