194R Fused and Non-Fused Disconnected Switches

194R-C30-1753-TYN1

194R Fused and Non-Fused Disconnected Switches, Kitted, CC fuse, 30 A, 3 Pole194R-PYT Test Mode Red/Yellow Handle 4/4X IP66, NFPA79 Handle with R1 Shaft (12 in) and Guard Tube ,

Product Details

Note
Current Product Selection Availability (may change based on options selected below)Catalog is configured at order entry (4-7 days Lead-time)
Please NotePreferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
SWITCH DATA
Fuse TypeUL Class CC, CSA Type HRCI-MISC
Switch Ampere Rating30A
Pole Configuration3 Pole
Open, Kitted, or Enclosed?Kitted
HANDLE DATA
External HandleTest Mode Red/Yellow Handle 4/4X IP66
FACTORY MODIFIED OPTIONS
Shaft OptionsNFPA79 Handle with S1 Shaft (12") and Guard Tube