194R Fused and Non-Fused Disconnected Switches, Open, NFC fuse, 63 A, 3 Pole ,
| Note | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
| Please Note | Preferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| SWITCH DATA | |
| Fuse Type | NFC |
| Switch Ampere Rating | 63A |
| Pole Configuration | 3 Pole |
| Open, Kitted, or Enclosed? | Open |