194R Fused and Non-Fused Disconnected Switches

194R-J200-1753

194R Fused and Non-Fused Disconnected Switches, Open, J fuse, 200 A, 3 Pole ,

Product Details

Note
Current Product Selection Availability (may change based on options selected below)Catalog is configured at order entry (4-7 days Lead-time)
Please NotePreferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
SWITCH DATA
Fuse TypeUL Class J/CSA HRCI-J
Switch Ampere Rating200A
Pole Configuration3 Pole
Open, Kitted, or Enclosed?Open

Supporting Documentation and Downloads