194R Fused and Non-Fused Disconnected Switches

194R-J30-1753-PYS2

194R Fused and Non-Fused Disconnected Switches, Kitted, J fuse, 30 A, 3 Pole194R-PY Standard Red/Yellow Handle 3/3R/4/4X/12, S2 Shaft (21 in) ,

Product Details

Note
Current Product Selection Availability (may change based on options selected below)Catalog is configured at order entry (4-7 days Lead-time)
Please NotePreferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
SWITCH DATA
Fuse TypeUL Class J/CSA HRCI-J
Switch Ampere Rating30A
Pole Configuration3 Pole
Open, Kitted, or Enclosed?Kitted
HANDLE DATA
External HandleStandard Red/Yellow Handle 3/3R/4/4X/12
FACTORY MODIFIED OPTIONS
Shaft OptionsS2 Shaft (21")

Supporting Documentation and Downloads