194R Fused and Non-Fused Disconnected Switches

194R-J60-1753-PBN1

194R Fused and Non-Fused Disconnected Switches, Kitted, J fuse, 60 A, 3 Pole194R-PB Standard Black Handle 3/3R/4/4X/12, NFPA79 Handle with R1 Shaft (12 in) and Guard Tube ,

Product Details

Note
Current Product Selection Availability (may change based on options selected below)Catalog is configured at order entry (4-7 days Lead-time)
Please NotePreferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
SWITCH DATA
Fuse TypeUL Class J/CSA HRCI-J
Switch Ampere Rating60A
Pole Configuration3 Pole
Open, Kitted, or Enclosed?Kitted
HANDLE DATA
External HandleStandard Black Handle 3/3R/4/4X/12
FACTORY MODIFIED OPTIONS
Shaft OptionsNFPA79 Handle with S1 Shaft (12") and Guard Tube

Supporting Documentation and Downloads