194R Fused and Non-Fused Disconnected Switches, Kitted, Non-Fused IEC/UL, 30 A, 3 Pole194R-PB Standard Black Handle 3/3R/4/4X/12, NFPA79 Handle with R2 Shaft (21 in) and Guard Tube ,
| Note | |
|---|---|
| Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
| Please Note | Preferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| SWITCH DATA | |
| Fuse Type | 30 & 60A Non-fused IEC/UL |
| Switch Ampere Rating | 30A |
| Pole Configuration | 3 Pole |
| Open, Kitted, or Enclosed? | Kitted |
| HANDLE DATA | |
| External Handle | Standard Black Handle 3/3R/4/4X/12 |
| FACTORY MODIFIED OPTIONS | |
| Shaft Options | NFPA79 Handle with S2 Shaft (21") and Guard Tube |