194R Fused and Non-Fused Disconnected Switches, Open, Non-Fused IEC/UL, 60 A, 3 Pole ,
Note | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
Please Note | Preferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
SWITCH DATA | |
Fuse Type | 30 & 60A Non-fused IEC/UL |
Switch Ampere Rating | 60A |
Pole Configuration | 3 Pole |
Open, Kitted, or Enclosed? | Open |