IEC Load Switch, NEMA Type 1 - IP54 - Base / DIN Rail, Handle Color:Grey / Black, 16A, 3 Poles
| SWITCH DATA | |
|---|---|
| Size | 16A |
| Enclosure Type | NEMA Type 1 - IP54 Painted Steel |
| Installation | Base / DIN Rail |
| Pole Configuration | 3 Poles |
| Enclosure Size | Standard Size Enclosure |
| Configuration | OFF-ON 90° |
| ACTUATOR DATA ACCESSORIES | |
| Handle Color | Grey / Black |
| ENCLOSED SWITCH MODIFICATIONS | |
| Left Side Modifications | Auxiliary Contact (1 N.O. 1 N.C.) |
| Right Side Modifications | Earthing Terminal (Ground) |