IEC Load Switch, NEMA Type 4/4X - IP66 Stainless Steel - Base / DIN Rail, Handle Color:Grey / Black, 63A, 6 Poles
Note | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
Please Note | Pre-Configured options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
SWITCH DATA | |
Size | 63A |
Enclosure Type | NEMA Type 4/4X - IP66 Stainless Steel (Rectangular) |
Installation | Base / DIN Rail |
Pole Configuration | 6 Poles |
Enclosure Size | Oversized Enclosure |
Configuration | OFF-ON 90° |
ACTUATOR DATA | |
Handle Color | Grey / Black |
ENCLOSED SWITCH MODIFICATIONS | |
Left Side Modifications | Earthing Terminal (Ground) |
Right Side Modifications | Auxiliary Contact (1 N.O. 1 N.C.) |