194R Fused and Non-Fused Disconnected Switches, Kitted, J fuse, 60 A, 3 Pole194R-PB Standard Black Handle 3/3R/4/4X/12, S2 Shaft (21 in) , Yes, please add Fuse Status Indication
Note | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry (4-7 days Lead-time) |
Please Note | Preferred Availability options are available in blue below (2-3 Days Lead Time) Standard Options are available in black below (4-7 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
SWITCH DATA | |
Fuse Type | UL Class J/CSA HRCI-J |
Switch Ampere Rating | 60A |
Pole Configuration | 3 Pole |
Open, Kitted, or Enclosed? | Kitted |
Do you want Fuse Status Indication? | Yes, please add Fuse Status Indication |
HANDLE DATA | |
External Handle | Standard Black Handle 3/3R/4/4X/12 |
FACTORY MODIFIED OPTIONS | |
Shaft Options | S2 Shaft (21") |