
198E Plastic Enclosures For DOL Starters, ABS V-0 Material; Protection Class IP66, With Blue Reset Push Button
| ENCLOSURE DATA | |
|---|---|
| Enclosure Rating | ABS V-0 Material; Protection Class IP66 |
| Push Buttons | With Blue Reset Push Button |
| For Use With | For Use With |
| Common Features | Features |