
198E Plastic Enclosures For DOL Starters, PC V-0 Material; cUL-US Listed Type 12K/4/4X, Protection Class IP66, Enclosure for DOL Starters With Cutouts for Start-Stop and Reset Operators
| ENCLOSURE DATA | |
|---|---|
| Enclosure Rating | PC V-0 Material; cUL-US Listed Type 12K/4/4X, Protection Class IP66 |
| Push Buttons | Enclosure for DOL Starters With Cutouts for Start-Stop and Reset Operators |
| For Use With | For Use With |
| Common Features | Features |