IP66 (Type 3/4/12) - Raintight, Dusttight, Metal Hinged Enclosure, 11-27/64 x 7-23/64 x 5-31/32 (290 x 188 x 152)
| ENCLOSURE DATA | |
|---|---|
| Enclosure Type | NEMA Type 3/4/12 - IP66 (Metal) |
| Enclosure Door Mounting | Metal Hinged Door |
| Enclosure Dimensions (Height x Width x Depth) | 11-27/64 x 7-23/64 x 5-31/32 (290 x 188 x 152) |
| STARTER DATA | |
| Enclosure Cut Out | Specific to Bulletins 105/109/120 |