IP66 (Type 3/4/12) - Raintight, Dusttight, Metal Hinged Enclosure, 13-25/32 x 7-7/8 x 8-9/32 (350 x 200 x 210)
| ENCLOSURE DATA | |
|---|---|
| Enclosure Type | NEMA Type 3/4/12 - IP66 (Metal) |
| Enclosure Door Mounting | Metal Hinged Door |
| Enclosure Dimensions (Height x Width x Depth) | 13-25/32 x 7-7/8 x 8-9/32 (350 x 200 x 210) |
| STARTER DATA | |
| Enclosure Cut Out | Specific to Bulletins 105/109/120 |