Micro820 Controller

2080-L20E-20QBBK

Micro820 Controller, 12 24V DC Inputs, 4 configurable analog input with thermistor voltage reference out, 7 24V DC Source Output, 1 Analog Output, Embedded Ethernet Port and RS-232/485 non-isolated Serial port, Embedded RTC, MicroSD Card support, 2 Plug-In slots

Product Details

M820 Product Configuration
Digital Input Type24V DC
Number of Input Points available12
Digital Output type24V DC Source
Number of Output Points Available7
Conformally CoatedYes
Motion Support Options
Note:High Speed Counters available only via Plug-in modules - up to 2 HSCs per Plug-in
Number of Plug-in Slots available for the Selected IO Points
Max number of Plug-in Slots Available2
Accessories
Network MediaMale RJ45 to Male RJ45, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m

Supporting Documentation and Downloads