Micro820 Controller

2080-L20E-20QWBR

Micro820 Controller, 12 24V DC Inputs, 4 configurable analog input with thermistor voltage reference out, 7 Relay Output, 1 Analog Output, Embedded Ethernet Port and RS-232/485 non-isolated Serial port, Embedded RTC, MicroSD Card support, 2 Plug-In slots, with RTB terminals

Product Details

M820 Product Configuration
Digital Input Type24V DC
Number of Input Points available12
Digital Output typeRelay
Number of Output Points Available7
Conformally CoatedNo
Motion Support Options
Note:High Speed Counters available only via Plug-in modules - up to 2 HSCs per Plug-in
Number of Plug-in Slots available for the Selected IO Points
Max number of Plug-in Slots Available2
Accessories
Network MediaMale RJ45 to Male RJ45, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m
Terminal BlockRemovable Terminal Block

Supporting Documentation and Downloads