Micro850 Controller

2080-L50E-24AWB

Micro850 Controller, 14-120V AC Input, 10-Relay Output Controller

Product Details

M850 Product Configuration
Digital Input Type120V AC
Number of Input Points available14
Digital Output typeRelay
Number of Output Points Available10
Conformally CoatedNo
Motion Support Options
Note:Available in Base unit for 24V DC/V AC Input Type, however the High Speed Counter Support option is available as Plug-in module
Number of Plug-in Slots available for the Selected IO Points
Max number of Plug-in Slots Available3
Accessories
Network MediaMale RJ45 to Male RJ45, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m

Supporting Documentation and Downloads