Micro850 Controller

2080-L50E-24QBB

Micro850 Controller, 14-24V DC/AC Input, 10-24V DC Source Output Controller

Product Details

M850 Product Configuration
Digital Input Type24V DC/AC
Number of Input Points available14
Digital Output type24V DC Source
Number of Output Points Available10
Conformally CoatedNo
Motion Support Options
Note:Available in Base unit for 24V DC/V AC Input Type, however the High Speed Counter Support option is available as Plug-in module
Motion Support Options Available Based on Selected IO Options
High Speed Counter Support4
Pulse Train Output Support2
Number of Plug-in Slots available for the Selected IO Points
Max number of Plug-in Slots Available3
Accessories
Network MediaMale RJ45 to Male RJ45, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m

Supporting Documentation and Downloads