Micro870 Controller

2080-L70E-24QWB

Micro870 EtherNet/IP Controller, 14 24 VDC/VAC Inputs, 10 Relay Output, 24 DC Power

Product Details

M870 Product Configuration
Number of Input Points available14
Digital Input Type24V DC
Digital Output typeRelay
Number of Output Points Available10
Input PowerSupply24V DC
Conformally CoatedNo
DNP3 Support required?No
Number of Plug-in Slots available for the Selected IO Points
Max number of Plug-in Slots Available3
Accessories
Network MediaMale RJ45 to Male RJ45, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m

Supporting Documentation and Downloads