Micro850 Controller, 28-120V AC Input, 20-Relay Output Controller
| M850 Product Configuration | |
|---|---|
| Micro 850 | M850_LC50 System with Base unit and Plug-in options |
| Digital Input Type | 120V AC |
| Number of Input Points available | 28 |
| Digital Output type | Relay |
| Number of Output Points Available | 20 |
| Conformally Coated | No |
| Motion Support Options | |
| Note: | Available in Base unit for 24V DC/V AC Input Type, however the High Speed Counter Support option is available as Plug-in module |
| Number of Plug-in Slots available for the Selected IO Points | |
| Max number of Plug-in Slots Available | 5 |
| Accessories | |
| Network Media | Male RJ45 to Male RJ45, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m |