Micro870 EtherNet/IP Controller, 14 24 VDC/VAC Inputs, 10 Relay Output, 24 DC Power
| M870 Product Configuration | |
|---|---|
| Micro 870 | M870_LC70 System with Base unit and Plug-in options |
| Number of Input Points available | 14 |
| Digital Input Type | 24V DC |
| Digital Output type | Relay |
| Number of Output Points Available | 10 |
| Input PowerSupply | 24V DC |
| Conformally Coated | Yes |
| DNP3 Support required? | No |
| Number of Plug-in Slots available for the Selected IO Points | |
| Max number of Plug-in Slots Available | 3 |
| Accessories | |
| Network Media | Male RJ45 to Male RJ45, Unshielded Twisted Pair, Teal TPE Cable, 1.9 m |