
ArmorKinetix Hybrid Cables, Downstream Connector - SpeedTec (Socket), Upstream Connector - SpeedTec (pin), 12 AWG, TPE, Continuous-flex, 0.5m,2 Meters
| Bulletin 2090 | |
|---|---|
| BulletinNo | 2090 Cables |
| Accessory | Cable - Accessory |
| Cable Type | Hybrid |
| Upstream Connector | Upstream Connector - SpeedTec (pin) |
| Downstream Connector | Downstream Connector - SpeedTec (Socket) |
| Wire Gauge | 12 AWG |
| Flex Type | TPE, Continuous-flex |
| Cable Length | 2 Meters |
| Length Increments | 0.5m |