SpeedTEC Cable, Motor Feedback Only, SpeedTec DIN Connector, Drive-end, D-sub, SIN/COS High-Resolution/Resolver Encoder Type, Continuous-Flex, 1 Meter
| Bulletin 2090 | |
|---|---|
| Cable compatibility note | Cable Note: |
| Cable Function | Motor Feedback Only |
| Cable Options | SIN/COS High-Resolution/Resolver Encoder Type |
| Drive End Connector Type | Drive-end, D-sub |
| Motor End Connector Type | SpeedTec DIN Connector |
| Flex Type | Continuous-Flex |
| Encoder note | Encoder Note: |
| Cable Length | 1 Meter |