2090 Dual Power/Feedback Cables

2090-CFBM7DD-CEAF15

SpeedTEC Cable, Motor Feedback Only, SpeedTec DIN Connector, Drive-end, D-sub, SIN/COS High-Resolution/Resolver Encoder Type, Continuous-Flex, 15 Meters

Product Details

Bulletin 2090
Cable compatibility noteCable Note:
Cable FunctionMotor Feedback Only
Cable OptionsSIN/COS High-Resolution/Resolver Encoder Type
Drive End Connector TypeDrive-end, D-sub
Motor End Connector TypeSpeedTec DIN Connector
Flex TypeContinuous-Flex
Encoder noteEncoder Note:
Cable Length15 Meters