SpeedTEC Cable, Motor Feedback Only, SpeedTec DIN Connector, Drive-end, Flying-lead, Incremental Encoder Type, Continuous-Flex, 3 Meters
| Bulletin 2090 | |
|---|---|
| Cable compatibility note | Cable Note: |
| Cable Function | Motor Feedback Only |
| Cable Options | Incremental Encoder Type |
| Drive End Connector Type | Drive-end, Flying-lead |
| Motor End Connector Type | SpeedTec DIN Connector |
| Flex Type | Continuous-Flex |
| Encoder note | Encoder Note: |
| Cable Length | 3 Meters |