2090 Dual Power/Feedback Cables

2090-CFBM7DF-CEAF75

SpeedTEC Cable, Motor Feedback Only, SpeedTec DIN Connector, Drive-end, Flying-lead, SIN/COS High-Resolution/Resolver Encoder Type, Continuous-Flex, 75 Meters

Product Details

Bulletin 2090
Cable compatibility noteCable Note:
Cable FunctionMotor Feedback Only
Cable OptionsSIN/COS High-Resolution/Resolver Encoder Type
Drive End Connector TypeDrive-end, Flying-lead
Motor End Connector TypeSpeedTec DIN Connector
Flex TypeContinuous-Flex
Encoder noteEncoder Note:
Cable Length75 Meters