2090 Dual Power/Feedback Cables

2090-CFBM7E7-CEAF20

SpeedTEC Cable, Motor Feedback Only, SpeedTec DIN Connector, Extension Receptable (SpeedTec ready), SIN/COS High-Resolution/Resolver Encoder Type, Continuous-Flex, 20 Meters

Product Details

Bulletin 2090
Cable compatibility noteCable Note:
Cable FunctionMotor Feedback Only
Cable OptionsSIN/COS High-Resolution/Resolver Encoder Type
Drive End Connector TypeExtension Receptable (SpeedTec ready)
Motor End Connector TypeSpeedTec DIN Connector
Flex TypeContinuous-Flex
Encoder noteEncoder Note:
Cable Length20 Meters