SpeedTEC Cable, Motor Power With Brake Wires, SpeedTec DIN Connector, Drive-end, Flying-lead, 2 AWG, Standard (Non-Flex), 3 Meters
| Bulletin 2090 | |
|---|---|
| Cable compatibility note | Cable Note: |
| Cable Function | Motor Power With Brake Wires |
| Cable Options | 2 AWG |
| Drive End Connector Type | Drive-end, Flying-lead |
| Motor End Connector Type | SpeedTec DIN Connector |
| Flex Type | Standard (Non-Flex) |
| Encoder note | Encoder Note: |
| Cable Length | 3 Meters |