
BulletinNo, Cable - Accessory, Power only cable, Flying Lead, SpeedTec(pin), 14 AWG, PUR, Continous-flex, 4 Meters
| Bulletin 2090 | |
|---|---|
| BulletinNo | 2090 Cables |
| Accessory | Cable - Accessory |
| Cable Type | Power only cable |
| InductionMotors | Flying Lead |
| DSD Power/Single Connector | SpeedTec(pin) |
| Wire Gauge | 14 AWG |
| Flex Type | PUR, Continous-flex |
| Cable Length | 4 Meters |