2090 Dual Power/Feedback Cables

2090-CPWM7DF-16AA03

SpeedTEC Cable, Motor Power Only, SpeedTec DIN Connector, Drive-end, Flying-lead, 16 AWG, Standard (Non-Flex), 3 Meters

Product Details

Bulletin 2090
Cable compatibility noteCable Note:
Cable FunctionMotor Power Only
Cable Options16 AWG
Drive End Connector TypeDrive-end, Flying-lead
Motor End Connector TypeSpeedTec DIN Connector
Flex TypeStandard (Non-Flex)
Encoder noteEncoder Note:
Cable Length3 Meters