
Kinetix Single Cable , DE Single Cable for K5700, 6 AWG, PUR, Halogen Free, Continuous-flex, Single Motor Power and Feedback with Brake Wires, 02 meters
| Product Selection | |
|---|---|
| Cable compatibility note | Single Motor Cables |
| Drive-end Connector Type | DE Single Cable for K5700 |
| Motor-end Connector Type | Single SpeedTec DIN Connector |
| Wire Gauge Size (AWG) | 6 AWG |
| Cable Style | PUR, Halogen Free, Continuous-flex |
| Cable Type | Single Motor Power and Feedback with Brake Wires |