2090 Single Cables

2090-CSBM1DE-08AF33


Representative Rendering, Not The Actual Product

Kinetix Single Cable , DE Single Cable for K5700, 8 AWG, TPE, Continuous-flex, Single Motor Power and Feedback with Brake Wires, 33 meters

Product Details

Product Selection
Cable compatibility noteSingle Motor Cables
Drive-end Connector TypeDE Single Cable for K5700
Motor-end Connector TypeSingle SpeedTec DIN Connector
Wire Gauge Size (AWG)8 AWG
Cable StyleTPE, Continuous-flex
Cable TypeSingle Motor Power and Feedback with Brake Wires

Supporting Documentation and Downloads