
BulletinNo, Cable - Accessory, VP Single and Brake/ MP Power and Brake Cable, SpeedTec(socket), SpeedTec(pin), 14 AWG, PUR, Continous-flex, 4 Meters
| Bulletin 2090 | |
|---|---|
| BulletinNo | 2090 Cables |
| Accessory | Cable - Accessory |
| Cable Type | VP Single and Brake/ MP Power and Brake Cable |
| Motor Hybrid/ Single Connector | SpeedTec(socket) |
| DSD Power/Single Connector | SpeedTec(pin) |
| Wire Gauge | 14 AWG |
| Flex Type | PUR, Continous-flex |
| Cable Length | 4 Meters |