2090 TLP Motor Cable, Brake cable, For motor frame F200-235, Flying leads, 20 AWG, Flex Rated, 10 Meters
| Bulletin 2090 | |
|---|---|
| Motor/Actuator Family | TLP Multi-purpose Servo Motor |
| Cable Type | Brake cable |
| Motor End Connector Type | For motor frame F200-235 |
| Drive End Connector Type | Flying leads |
| Cable Options | 20 AWG |
| Flexb Type | Flex Rated |
| Cable Length | 10 Meters |