2090 TLP Motor Cable, Feedback cable, For motor frame 46-100, D-sub connector, Absolute encoder, Flex Rated, 3 Meter
| Bulletin 2090 | |
|---|---|
| Motor/Actuator Family | TLP Multi-purpose Servo Motor |
| Cable Type | Feedback cable |
| Motor End Connector Type | For motor frame 46-100 |
| Drive End Connector Type | D-sub connector |
| Cable Options | Absolute encoder |
| Flexb Type | Flex Rated |
| Cable Length | 3 Meter |