2090 TLP Motor Cable, Power cable with brake wire, For motor frame 115-145, Extension receptacle, 16 AWG, Flex Rated, 3 Meter
| Bulletin 2090 | |
|---|---|
| Motor/Actuator Family | TLP Multi-purpose Servo Motor |
| Cable Type | Power cable with brake wire |
| Motor End Connector Type | For motor frame 115-145 |
| Drive End Connector Type | Extension receptacle |
| Cable Options | 16 AWG |
| Flexb Type | Flex Rated |
| Cable Length | 3 Meter |