2090 TLP Motor Cable, Power cable without brake wire, For motor frame 200 (rated power 2-4.5kW), Flying leads, 12 AWG, Flex Rated, 20 Meters
Bulletin 2090 | |
---|---|
Motor/Actuator Family | TLP Multi-purpose Servo Motor |
Cable Type | Power cable without brake wire |
Motor End Connector Type | For motor frame 200 (rated power 2-4.5kW) |
Drive End Connector Type | Flying leads |
Cable Options | 12 AWG |
Flexb Type | Flex Rated |
Cable Length | 20 Meters |