2090 TLP Motor Cable, Power cable without brake wire, For motor frame 200 (rated power 5.5-7.5kW), frame 235, Flying leads, 4 AWG, Flex Rated, 20 Meters
| Bulletin 2090 | |
|---|---|
| Motor/Actuator Family | TLP Multi-purpose Servo Motor |
| Cable Type | Power cable without brake wire |
| Motor End Connector Type | For motor frame 200 (rated power 5.5-7.5kW), frame 235 |
| Drive End Connector Type | Flying leads |
| Cable Options | 4 AWG |
| Flexb Type | Flex Rated |
| Cable Length | 20 Meters |