Kinetix Single Cable , DE Single Cable for K5700, 14 AWG, TPE, Continuous-flex, Single Motor Power and Feedback with Brake Wires, 65 meters
Product Selection | |
---|---|
Cable compatibility note | Single Motor Cables |
Drive-end Connector Type | DE Single Cable for K5700 |
Motor-end Connector Type | Single SpeedTec DIN Connector |
Wire Gauge Size (AWG) | 14 AWG |
Cable Style | TPE, Continuous-flex |
Cable Type | Single Motor Power and Feedback with Brake Wires |