Kinetix Single Cable , DG Single Cable for K5700/K5500, 10 AWG, PVC, Standard, Non-flex, Single Motor Power and Feedback with Brake Wires, 21 meters
Product Selection | |
---|---|
Cable compatibility note | Single Motor Cables |
Drive-end Connector Type | DG Single Cable for K5700/K5500 |
Motor-end Connector Type | Single SpeedTec DIN Connector |
Wire Gauge Size (AWG) | 10 AWG |
Cable Style | PVC, Standard, Non-flex |
Cable Type | Single Motor Power and Feedback with Brake Wires |