2090 TLP Motor Cable, Power cable without brake wire, For motor frame 115-145, Extension receptacle, 16 AWG, Flex Rated, 5 Meters
Bulletin 2090 | |
---|---|
Motor/Actuator Family | TLP Multi-purpose Servo Motor |
Cable Type | Power cable without brake wire |
Motor End Connector Type | For motor frame 115-145 |
Drive End Connector Type | Extension receptacle |
Cable Options | 16 AWG |
Flexb Type | Flex Rated |
Cable Length | 5 Meters |