Kinetix 300 & 350 Servo Drives, 480V AC Three-Phase, 2.0 kW, Indexing Mode
PRODUCT SELECTION | |
---|---|
Family | Kinetix 300 EtherNet/IP Indexing Servo Drive |
Input Voltage | 480V AC Three-Phase |
Power Rating | 2.0 kW |
Motion Control | Indexing |
Accessories | |
Network Media | 1585 Ethernet Cables Cat5e, 100BASE-TX, 100 Mbit/s, 8 Conductors, RJ45, Straight Male, Standard, RJ45, Straight Male, Teal Robotic TPE, Weld Splatter, sun light and oil resistant; UL CMG, CMX; cUL CMG; Standard TIA 568-B, flex rated |