Short Circuit Current Ratings for 2098-DSD-010X-DN
Continuous Current Output to DC Bus (Adc) Peak Current Output Inverter Continuous Current Output (Apk-pk) Inverter Peak Current Output (Apk-pk) SCCR w/o Fuse Protection SCCR w/ Fuse Protection Rating Reference File Ref: UL File Ref: CSA Comments
240V [kA] 480V [kA] 240V [kA] Max Fuse Size [A] Fuse Class 480V [kA] Max Fuse Size [A] Fuse Class
-- -- 5 A 15 A -- 5 -- -- -- 200 -- CC, G, J, L, R, and T NEC 1999 110-10 UL 508 C E14959 cUL --