Continuous Current Output to DC Bus (Adc) | Peak Current Output | Inverter Continuous Current Output (Apk-pk) | Inverter Peak Current Output (Apk-pk) | SCCR w/o Fuse Protection | SCCR w/ Fuse Protection | Rating Reference | File Ref: UL | File Ref: CSA | Comments | ||||||
240V [kA] | 480V [kA] | 240V [kA] | Max Fuse Size [A] | Fuse Class | 480V [kA] | Max Fuse Size [A] | Fuse Class | ||||||||
-- | -- | 7 A | 14 A | -- | 5 | -- | -- | -- | 200 | -- | CC, G, J, L, R, and T | NEC 1999 110-10 | UL 508 C E14959 | cUL | -- |